Grove Gear HM224-50-1-1.188-56C-L9
Part #:HM224-50-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | D: | 2.5 |
| G: | 1.44 | T: | 1.188 |
| AG: | 6 | AE1: | 0.51 |
| F: | 2.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| I: | 3.77 in | AJ: | 5.88 |
| U: | 0.75 in | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| B: | 6.12 | AE2: | 0.31 |
| LM: | 7.76 | V: | 1.94 in |
| AK: | 4.5 |
Technical Specifications
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Model Code: | HM224 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Bore Code: | 19 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

