How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | T: | 1.25 |
| AE2: | 0.31 | V: | 1.94 in |
| AE1: | 0.51 | BF: | 0.41 |
| G: | 1.44 | I: | 3.77 in |
| D: | 2.5 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AD: | 5.18 | BE: | 0.38 in |
| BD: | 5.88 | C: | 6.94 in |
| AJ: | 5.88 | U: | 0.75 in |
| AG: | 6 | F: | 2.88 |
| B: | 6.12 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | HM224 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.847 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

