How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.25 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.77 in | U: | 0.75 in |
| C: | 6.94 in | V: | 1.94 in |
| AG: | 6 | AE1: | 0.51 |
| LM: | 7.76 | D: | 2.5 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| G: | 1.44 | AD: | 5.18 |
| B: | 6.12 | F: | 2.88 |
| AE2: | 0.31 | AJ: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

