Grove Gear HM224-50-1-1.250-56C-L1
Part #:HM224-50-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | D: | 2.5 |
| U: | 0.75 in | T: | 1.25 |
| B: | 6.12 | C: | 6.94 in |
| BE: | 0.38 in | LM: | 7.76 |
| V: | 1.94 in | AD: | 5.18 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AE1: | 0.51 |
| AJ: | 5.88 | F: | 2.88 |
| L: | 5.51 in | BF: | 0.41 |
| AE2: | 0.31 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.847 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Model Code: | HM224 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

