Grove Gear HM224-50-1-1.250-56C-L2
Part #:HM224-50-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AD: | 5.18 |
| G: | 1.44 | AG: | 6 |
| L: | 5.51 in | AE1: | 0.51 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | B: | 6.12 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| T: | 1.25 | U: | 0.75 in |
| D: | 2.5 | I: | 3.77 in |
| V: | 1.94 in | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.31 |
| C: | 6.94 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 35 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Bore Code: | 20 |
| Ratio Range: | 50:1 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

