Grove Gear HM224-50-1-1.250-56C-L3
Part #:HM224-50-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.5 |
| AJ: | 5.88 | AG: | 6 |
| G: | 1.44 | AE1: | 0.51 |
| I: | 3.77 in | T: | 1.25 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| BF: | 0.41 | AE2: | 0.31 |
| V: | 1.94 in | LM: | 7.76 |
| U: | 0.75 in | BE: | 0.38 in |
| F: | 2.88 | AD: | 5.18 |
| L: | 5.51 in | C: | 6.94 in |
| BD: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Assembly: | HM-1 | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

