Grove Gear HM224-50-1-1.438-140TC-L3
Part #:HM224-50-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| L: | 5.51 in | B: | 6.12 |
| U: | 0.75 in | AD: | 5.18 |
| F: | 2.88 | AG: | 6 |
| D: | 2.5 | AK: | 4.5 |
| I: | 3.77 in | BD: | 5.88 |
| AE2: | 0.31 | T: | 1.438 |
| AE1: | 0.51 | LM: | 7.76 |
| C: | 6.94 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

