Grove Gear HM224-50-1-1.438-140TC-L4
Part #:HM224-50-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AD: | 5.18 | I: | 3.77 in |
| C: | 6.94 in | D: | 2.5 |
| BD: | 5.88 | LM: | 7.76 |
| B: | 6.12 | V: | 1.94 in |
| AE1: | 0.51 | AE2: | 0.31 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 5.51 in | AG: | 6 |
| AJ: | 5.88 | T: | 1.438 |
| BF: | 0.41 | F: | 2.88 |
| G: | 1.44 |
Technical Specifications
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.847 |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

