Grove Gear HM224-50-1-1.438-180TC
Part #:HM224-50-1-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 3.77 in |
| D: | 2.5 | AE1: | 0.51 |
| AJ: | 7.25 | AE2: | 0.31 |
| AK: | 8.5 | AG: | 6 |
| V: | 1.94 in | L1: | 8.76 in |
| G: | 1.44 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| BF: | 0.53 | B: | 6.12 |
| BD: | 9 | C: | 6.94 in |
| F: | 2.88 | T: | 1.438 |
| L: | 5.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Model Code: | HM224 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

