Grove Gear HM224-50-1-1.438-180TC-L2
Part #:HM224-50-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| BD: | 9 | T: | 1.438 |
| AJ: | 7.25 | AG: | 6 |
| AE1: | 0.51 | I: | 3.77 in |
| L: | 5.51 in | BE1: | 0.5 in |
| U: | 0.75 in | F: | 2.88 |
| G: | 1.44 | V: | 1.94 in |
| D: | 2.5 | AD: | 5.18 |
| C: | 6.94 in | AE2: | 0.31 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Model Code: | HM224 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

