Grove Gear HM224-50-1-1.438-180TC-L3
Part #:HM224-50-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | C: | 6.94 in |
| U: | 0.75 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AE2: | 0.31 | AG: | 6 |
| B: | 6.12 | G: | 1.44 |
| D: | 2.5 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.51 |
| V: | 1.94 in | L: | 5.51 in |
| AD: | 5.18 | I: | 3.77 in |
| F: | 2.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.847 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

