Grove Gear HM224-50-1-1.438-180TC-L4
Part #:HM224-50-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 6 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| D: | 2.5 | G: | 1.44 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 3.77 in | AE1: | 0.51 |
| B: | 6.12 | AJ: | 7.25 |
| V: | 1.94 in | F: | 2.88 |
| L1: | 8.76 in | T: | 1.438 |
| C: | 6.94 in | AE2: | 0.31 |
| L: | 5.51 in | AD: | 5.18 |
| U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output RPM: | 35 | Model Code: | HM224 |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.847 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

