Grove Gear HM224-50-1-1.438-180TC-L9
Part #:HM224-50-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE1: | 0.5 in |
| U: | 0.75 in | AJ: | 7.25 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| F: | 2.88 | C: | 6.94 in |
| AE2: | 0.31 | B: | 6.12 |
| AE1: | 0.51 | AD: | 5.18 |
| AG: | 6 | L: | 5.51 in |
| L1: | 8.76 in | G: | 1.44 |
| AK: | 8.5 | BD: | 9 |
| I: | 3.77 in | BF: | 0.53 |
| D: | 2.5 |
Technical Specifications
| Center Distance (in): | 2.375 | Output RPM: | 35 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

