Grove Gear HM224-50-1-1.438-56C-L3
Part #:HM224-50-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 6 |
| AD: | 5.18 | C: | 6.94 in |
| T: | 1.438 | LM: | 7.76 |
| F: | 2.88 | D: | 2.5 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| U: | 0.75 in | B: | 6.12 |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.51 | AK: | 4.5 |
| I: | 3.77 in | BD: | 5.88 |
| AE2: | 0.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 23 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

