Grove Gear HM224-50-1-1.438-56C-L4
Part #:HM224-50-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 6.94 in |
| L: | 5.51 in | BD: | 5.88 |
| F: | 2.88 | G: | 1.44 |
| AG: | 6 | AE1: | 0.51 |
| BF: | 0.41 | T: | 1.438 |
| D: | 2.5 | BE: | 0.38 in |
| V: | 1.94 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.31 |
| AD: | 5.18 | LM: | 7.76 |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.847 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

