How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.438 |
| I: | 3.77 in | AG: | 6 |
| F: | 2.88 | AE2: | 0.31 |
| AE1: | 0.51 | U: | 0.75 in |
| C: | 6.94 in | G: | 1.44 |
| AD: | 5.18 | LM: | 7.76 |
| B: | 6.12 | V: | 1.94 in |
| AK: | 4.5 | L: | 5.51 in |
| D: | 2.5 | BD: | 6.5 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.847 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

