Grove Gear HM224-50-2-1.000-140TC
Part #:HM224-50-2-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AE1: | 0.51 |
| F: | 2.88 | D: | 2.5 |
| BD: | 5.88 | L: | 5.51 in |
| AG: | 6 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | I: | 3.77 in |
| B: | 6.12 | BF: | 0.41 |
| LM: | 7.76 | U: | 0.75 in |
| V: | 1.94 in | AD: | 5.18 |
| G: | 1.44 | T: | 1 |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Output RPM: | 35 |
| Service Factor: | 1 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

