Grove Gear HM224-50-2-1.000-140TC-L1
Part #:HM224-50-2-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | B: | 6.12 |
| V: | 1.94 in | BE: | 0.38 in |
| BF: | 0.41 | AD: | 5.18 |
| AJ: | 5.88 | G: | 1.44 |
| BD: | 5.88 | LM: | 7.76 |
| D: | 2.5 | AE1: | 0.51 |
| F: | 2.88 | L: | 5.51 in |
| U: | 0.75 in | AE2: | 0.31 |
| AK: | 4.5 | I: | 3.77 in |
| C: | 6.94 in | AG: | 6 |
| T: | 1 |
Technical Specifications
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

