How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| T: | 1 | AG: | 6 |
| L: | 5.51 in | D: | 2.5 |
| L1: | 8.76 in | BF: | 0.53 |
| C: | 6.94 in | AK: | 8.5 |
| AE2: | 0.31 | I: | 3.77 in |
| BE1: | 0.5 in | AD: | 5.18 |
| V: | 1.94 in | B: | 6.12 |
| G: | 1.44 | U: | 0.75 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 |
Technical Specifications
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

