How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AE1: | 0.51 |
| AE2: | 0.31 | U: | 0.75 in |
| AK: | 8.5 | T: | 1 |
| BD: | 9 | V: | 1.94 in |
| B: | 6.12 | L: | 5.51 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | F: | 2.88 |
| AG: | 6 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 5.18 |
| L1: | 8.76 in | G: | 1.44 |
| D: | 2.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Assembly: | HM-2 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.847 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

