How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L1: | 8.76 in |
| F: | 2.88 | B: | 6.12 |
| AG: | 6 | V: | 1.94 in |
| L: | 5.51 in | BD: | 9 |
| AK: | 8.5 | C: | 6.94 in |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | G: | 1.44 |
| BF: | 0.53 | AE2: | 0.31 |
| I: | 3.77 in | AJ: | 7.25 |
| T: | 1 | AD: | 5.18 |
| D: | 2.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

