How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| AG: | 6 | BF: | 0.41 |
| I: | 3.77 in | C: | 6.94 in |
| B: | 6.12 | T: | 1 |
| BD: | 5.88 | G: | 1.44 |
| V: | 1.94 in | AE2: | 0.31 |
| AJ: | 5.88 | F: | 2.88 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| AD: | 5.18 | AE1: | 0.51 |
| D: | 2.5 | BE: | 0.38 in |
| L: | 5.51 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.847 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Model Code: | HM224 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

