How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AG: | 6 |
| L: | 5.51 in | BE: | 0.38 in |
| V: | 1.94 in | BD: | 5.88 |
| F: | 2.88 | U: | 0.75 in |
| G: | 1.44 | AE2: | 0.31 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LM: | 7.76 |
| I: | 3.77 in | B: | 6.12 |
| T: | 1.125 | C: | 6.94 in |
| D: | 2.5 | AE1: | 0.51 |
| AD: | 5.18 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Output RPM: | 35 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

