How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.75 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| T: | 1.125 | AG: | 6 |
| C: | 6.94 in | BE: | 0.38 in |
| D: | 2.5 | LM: | 7.76 |
| F: | 2.88 | I: | 3.77 in |
| B: | 6.12 | BD: | 5.88 |
| AD: | 5.18 | AE2: | 0.31 |
| V: | 1.94 in | AE1: | 0.51 |
| G: | 1.44 |
Technical Specifications
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM224 | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

