How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.5 |
| AJ: | 7.25 | G: | 1.44 |
| I: | 3.77 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| L: | 5.51 in | AE1: | 0.51 |
| AE2: | 0.31 | AG: | 6 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.125 | U: | 0.75 in |
| V: | 1.94 in | AD: | 5.18 |
| C: | 6.94 in | BD: | 9 |
| F: | 2.88 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

