How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| G: | 1.44 | BE1: | 0.5 in |
| V: | 1.94 in | T: | 1.125 |
| L1: | 8.76 in | D: | 2.5 |
| BD: | 9 | BF: | 0.53 |
| B: | 6.12 | AE2: | 0.31 |
| AD: | 5.18 | AJ: | 7.25 |
| AK: | 8.5 | F: | 2.88 |
| C: | 6.94 in | I: | 3.77 in |
| L: | 5.51 in | AE1: | 0.51 |
| AG: | 6 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Service Factor: | 1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

