How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 3.77 in | U: | 0.75 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | AE2: | 0.31 |
| AE1: | 0.51 | T: | 1.188 |
| F: | 2.88 | L1: | 8.76 in |
| D: | 2.5 | AD: | 5.18 |
| V: | 1.94 in | G: | 1.44 |
| AG: | 6 | L: | 5.51 in |
| AK: | 8.5 |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Bore Code: | 19 | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

