How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| AD: | 5.18 | L1: | 8.76 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 2.5 | C: | 6.94 in |
| U: | 0.75 in | L: | 5.51 in |
| AE2: | 0.31 | AG: | 6 |
| AE1: | 0.51 | AJ: | 7.25 |
| G: | 1.44 | F: | 2.88 |
| V: | 1.94 in | T: | 1.188 |
| B: | 6.12 | BD: | 9 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.847 |
| Output Key: | 1/4 X 2.50 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

