Grove Gear HM224-50-2-1.188-56C-L4
Part #:HM224-50-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BF: | 0.41 |
| AG: | 6 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | F: | 2.88 |
| L: | 5.51 in | AD: | 5.18 |
| V: | 1.94 in | BD: | 5.88 |
| AE1: | 0.51 | LM: | 7.76 |
| D: | 2.5 | I: | 3.77 in |
| G: | 1.44 | T: | 1.188 |
| AK: | 4.5 | C: | 6.94 in |
| AJ: | 5.88 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.847 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

