How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | L: | 5.51 in |
| AD: | 5.18 | F: | 2.88 |
| AG: | 6 | T: | 1.25 |
| BE1: | 0.5 in | V: | 1.94 in |
| I: | 3.77 in | U: | 0.75 in |
| B: | 6.12 | BD: | 9 |
| AK: | 8.5 | AE1: | 0.51 |
| G: | 1.44 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | D: | 2.5 |
| AE2: | 0.31 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

