Grove Gear HM224-50-2-1.250-56C-L1
Part #:HM224-50-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AD: | 5.18 |
| AE1: | 0.51 | I: | 3.77 in |
| G: | 1.44 | F: | 2.88 |
| LM: | 7.76 | AJ: | 5.88 |
| AE2: | 0.31 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| T: | 1.25 | L: | 5.51 in |
| D: | 2.5 | AK: | 4.5 |
| B: | 6.12 | AG: | 6 |
| V: | 1.94 in | C: | 6.94 in |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

