Grove Gear HM224-50-2-1.250-56C-L9
Part #:HM224-50-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | B: | 6.12 |
| I: | 3.77 in | T: | 1.25 |
| LM: | 7.76 | AJ: | 5.88 |
| AG: | 6 | U: | 0.75 in |
| F: | 2.88 | AD: | 5.18 |
| D: | 2.5 | AE1: | 0.51 |
| L: | 5.51 in | V: | 1.94 in |
| BD: | 5.88 | G: | 1.44 |
| C: | 6.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Model Code: | HM224 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

