Grove Gear HM224-50-2-1.438-140TC-L4
Part #:HM224-50-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | I: | 3.77 in |
| AE2: | 0.31 | V: | 1.94 in |
| LM: | 7.76 | B: | 6.12 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.438 | F: | 2.88 |
| G: | 1.44 | AE1: | 0.51 |
| U: | 0.75 in | AD: | 5.18 |
| C: | 6.94 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| L: | 5.51 in | BE: | 0.38 in |
| D: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

