Grove Gear HM224-50-2-1.438-140TC-L9
Part #:HM224-50-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | B: | 6.12 |
| G: | 1.44 | I: | 3.77 in |
| U: | 0.75 in | BD: | 5.88 |
| V: | 1.94 in | AG: | 6 |
| L: | 5.51 in | BE: | 0.38 in |
| C: | 6.94 in | AE2: | 0.31 |
| AJ: | 5.88 | AD: | 5.18 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | T: | 1.438 |
| BF: | 0.41 | D: | 2.5 |
| LM: | 7.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.847 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

