Grove Gear HM224-50-2-1.438-180TC-L4
Part #:HM224-50-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AE2: | 0.31 | U: | 0.75 in |
| V: | 1.94 in | F: | 2.88 |
| AE1: | 0.51 | AG: | 6 |
| D: | 2.5 | G: | 1.44 |
| B: | 6.12 | T: | 1.438 |
| AK: | 8.5 | C: | 6.94 in |
| AD: | 5.18 | BD: | 9 |
| BE1: | 0.5 in | L: | 5.51 in |
| I: | 3.77 in | L1: | 8.76 in |
| AJ: | 7.25 |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

