How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 9 |
| T: | 1.438 | L1: | 8.76 in |
| I: | 3.77 in | AD: | 5.18 |
| AE2: | 0.31 | D: | 2.5 |
| U: | 0.75 in | C: | 6.94 in |
| AK: | 8.5 | AE1: | 0.51 |
| L: | 5.51 in | F: | 2.88 |
| AJ: | 7.25 | AG: | 6 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| B: | 6.12 | BF: | 0.53 |
| G: | 1.44 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

