How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AD: | 5.18 |
| AG: | 6 | BE1: | 0.5 in |
| AE1: | 0.51 | AK: | 8.5 |
| D: | 2.5 | L: | 5.51 in |
| V: | 1.94 in | B: | 6.12 |
| BF: | 0.53 | U: | 0.75 in |
| T: | 1.438 | BD: | 9 |
| G: | 1.44 | F: | 2.88 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | L1: | 8.76 in |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Model Code: | HM224 | Ratio: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Diameter (in): | 1.438 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

