Grove Gear HM224-50-2-1.438-56C-L2
Part #:HM224-50-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.51 |
| L: | 5.51 in | B: | 6.12 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | BE: | 0.38 in |
| T: | 1.438 | BF: | 0.41 |
| F: | 2.88 | V: | 1.94 in |
| AE2: | 0.31 | D: | 2.5 |
| I: | 3.77 in | AK: | 4.5 |
| C: | 6.94 in | AD: | 5.18 |
| BD: | 5.88 | AG: | 6 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Model Code: | HM224 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

