Grove Gear HM224-50-2-1.438-56C-L4
Part #:HM224-50-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| G: | 1.44 | LM: | 7.76 |
| I: | 3.77 in | F: | 2.88 |
| U: | 0.75 in | BD: | 5.88 |
| AE2: | 0.31 | L: | 5.51 in |
| AD: | 5.18 | AG: | 6 |
| AJ: | 5.88 | V: | 1.94 in |
| AE1: | 0.51 | B: | 6.12 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| D: | 2.5 | AK: | 4.5 |
| C: | 6.94 in |
Technical Specifications
| Model Code: | HM224 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

