How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| I: | 3.77 in | G: | 1.44 |
| AE1: | 0.51 | T: | 1 |
| F: | 2.88 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| AG: | 6 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 7.76 | AJ: | 5.88 |
| AD: | 5.18 | L: | 5.51 in |
| AE2: | 0.31 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.674 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

