How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | F: | 2.88 |
| G: | 1.44 | BD: | 9 |
| BF: | 0.53 | L: | 5.51 in |
| AD: | 5.18 | L1: | 8.76 in |
| AJ: | 7.25 | T: | 1 |
| U: | 0.75 in | AE2: | 0.31 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | D: | 2.5 |
| B: | 6.12 | C: | 6.94 in |
| V: | 1.94 in | AK: | 8.5 |
| I: | 3.77 in |
Technical Specifications
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM224 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

