Grove Gear HM224-60-1-1.000-56C-L1
Part #:HM224-60-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 6.94 in |
| D: | 2.5 | AE2: | 0.31 |
| T: | 1 | V: | 1.94 in |
| AK: | 4.5 | F: | 2.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AE1: | 0.51 |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 5.51 in | B: | 6.12 |
| LM: | 7.76 | BD: | 5.88 |
| AG: | 6 | AD: | 5.18 |
| G: | 1.44 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 16 |
| Ratio: | 60:1 | Output Diameter (in): | 1.000 in |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

