Grove Gear HM224-60-1-1.000-56C-L2
Part #:HM224-60-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.44 |
| I: | 3.77 in | AE1: | 0.51 |
| LM: | 7.76 | BF: | 0.41 |
| BE: | 0.38 in | U: | 0.75 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | F: | 2.88 |
| D: | 2.5 | AE2: | 0.31 |
| AD: | 5.18 | V: | 1.94 in |
| AK: | 4.5 | L: | 5.51 in |
| AJ: | 5.88 | T: | 1 |
| AG: | 6 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM224 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

