How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | G: | 1.44 |
| B: | 6.12 | D: | 2.5 |
| F: | 2.88 | V: | 1.94 in |
| AG: | 6 | BD: | 5.88 |
| AE1: | 0.51 | LM: | 7.76 |
| U: | 0.75 in | AE2: | 0.31 |
| AK: | 4.5 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BE: | 0.38 in | AD: | 5.18 |
| L: | 5.51 in | C: | 6.94 in |
| AJ: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

