How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | I: | 3.77 in |
| L1: | 8.76 in | BD: | 9 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| D: | 2.5 | AK: | 8.5 |
| B: | 6.12 | F: | 2.88 |
| AE2: | 0.31 | G: | 1.44 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 6 |
| C: | 6.94 in | AE1: | 0.51 |
| V: | 1.94 in | L: | 5.51 in |
| T: | 1.125 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

