Grove Gear HM224-60-1-1.125-56C-L1
Part #:HM224-60-1-1.125-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.125 |
| AG: | 6 | AE1: | 0.51 |
| B: | 6.12 | AJ: | 5.88 |
| U: | 0.75 in | AD: | 5.18 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| I: | 3.77 in | BE: | 0.38 in |
| BD: | 5.88 | G: | 1.44 |
| D: | 2.5 | BF: | 0.41 |
| L: | 5.51 in | AE2: | 0.31 |
| F: | 2.88 | LM: | 7.76 |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

