How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.75 in |
| AG: | 6 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| V: | 1.94 in | BF: | 0.41 |
| B: | 6.12 | D: | 2.5 |
| AD: | 5.18 | G: | 1.44 |
| AK: | 4.5 | I: | 3.77 in |
| F: | 2.88 | L: | 5.51 in |
| BD: | 5.88 | AE2: | 0.31 |
| C: | 6.94 in | AE1: | 0.51 |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.674 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

