How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.44 |
| AE2: | 0.31 | I: | 3.77 in |
| U: | 0.75 in | L1: | 8.76 in |
| BD: | 9 | AD: | 5.18 |
| C: | 6.94 in | B: | 6.12 |
| BF: | 0.53 | L: | 5.51 in |
| AG: | 6 | T: | 1.25 |
| BE1: | 0.5 in | D: | 2.5 |
| AK: | 8.5 | F: | 2.88 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| V: | 1.94 in |
Technical Specifications
| Model Code: | HM224 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | HM-1 | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

