Grove Gear HM224-60-1-1.250-56C-L9
Part #:HM224-60-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.31 |
| AE1: | 0.51 | D: | 2.5 |
| U: | 0.75 in | T: | 1.25 |
| I: | 3.77 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| L: | 5.51 in | AK: | 4.5 |
| F: | 2.88 | V: | 1.94 in |
| C: | 6.94 in | AG: | 6 |
| G: | 1.44 | B: | 6.12 |
| BD: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

