Grove Gear HM224-60-1-1.438-140TC-L1
Part #:HM224-60-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | V: | 1.94 in |
| AJ: | 5.88 | L: | 5.51 in |
| T: | 1.438 | I: | 3.77 in |
| LM: | 7.76 | BD: | 5.88 |
| BF: | 0.41 | C: | 6.94 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.31 | B: | 6.12 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| F: | 2.88 | AD: | 5.18 |
| D: | 2.5 | U: | 0.75 in |
| G: | 1.44 |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Model Code: | HM224 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

